![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 inch 1024x600 60Hz IPS Capacitive Touch Screen with speakers
- 10+: $55.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- High Resolution: The screen boasts a crisp resolution of 1024x600 pixels, ensuring sharp and detailed visuals.
- Smooth Refresh Rate: With a 60Hz frequency, the screen provides a smooth and lag-free viewing experience.
- High Brightness (500cd/m2): The 7-inch IPS screen boasts an impressive brightness of 500cd/m2, ensuring vivid and vibrant visuals even in well-lit environments.
- Accurate Color Reproduction: Thanks to the IPS panel technology, the screen delivers accurate color reproduction, enhancing the visual experience.
- Capacitive Touch Screen: Capacitive touch screen offers a responsive, accurate, and intuitive touch experience, making it a popular choice for a wide range of electronic devices.
Description
The versatile 7-inch IPS Capacitive Touch screen is a gem for outdoor enthusiasts and DIY hobbyists alike. With its crisp 1024x600 resolution and smooth 60Hz refresh rate, visuals are sharp and fluid. Out in the field, its 500-nit brightness keeps your content visible even in direct sunlight-ideal for drone operators needing a clear view from the skies or photographers reviewing shots in sunny conditions.
This screen is a portable wonder, slipping easily into a bag for on-the-go project displays. Picture a DIY tech fair where you showcase your Raspberry Pi project, or Jetson project and reComputer project, the screen's vivid colors drawing spectators. For educators, it transforms outdoor lessons into interactive experiences, with touch features that engage students beyond the classroom walls.
Compact and clear, this screen adapts to your mobile world, from bustling city streets to quiet parks, ensuring your digital creations are seen in the best light.
We have developed variety of screens, you can click here to discover the perfect screen for your needs. Compare LCD, OLED, e-paper, and monitor options to make the right choice for your display preferences. Find the ideal technology for your viewing experience.
Application
- Portable display device
- Game display
Specification
- Display:Screen Size: 7 inches
- Panel Type: IPS (In-Plane Switching)
- Resolution: 1024x600 pixel
- Refresh Rate: 60Hz
- Aspect Ratio: 16:9
- Brightness: 500 lux (500 cd/m2)
- View Angle: 89° Degree(From 4 corner)
- Power IN: DC 5V USB-C
- Signal IN: Full-size HDMI
- Capacitive touch screen: driver free, plug and play
- Current consumption: (Standby mode) 0.5A Max
- Speakers slot: 2 x sockets with 2 speakers
- Compatibility:Supported Devices: Raspberry Pi series SBC,Banana Pi M5,StarFive Vision Five2 and Windows PC
- Additional Usage: Can be used as a secondary screen for PCs and integrated into DIY projects
- Visual Performance:Color Accuracy: The IPS panel technology ensures accurate color reproduction.
- Contrast Ratio: Offers higher contrast levels, resulting in deeper blacks and brighter whites.
- HD Video Playback: Provides a vibrant and lifelike display when playing HD video content.
- Portability:Lightweight Design: The screen is designed to be easily portable.
- Dimensions: 165mm x 100mm x 8mm
- Weight: 0.50Kg
- Connectivity:Interface: Full-size HDMI Only
- Compatibility: Compatible with common connection standards for easy setup and usage.
- Durability:Build Quality: Constructed with durable materials for long-lasting performance.
- Reliability: Designed to provide reliable operation over an extended period of usage.
- User-Friendly Features:Easy Setup: Provides a straightforward installation process.
- Intuitive Controls: User-friendly controls for adjusting settings and navigating the menu.
- Versatile Placement: Can be positioned in various orientations for flexibility.
- OSD Control:OSD (On-Screen Display): Features a built-in switch to control the OSD, allowing for easy navigation and adjustment of display settings, such as rotate, brightness and contrast settings and so on.
Hardware Overview
Part List
Product |
Quantity |
7 inch 1024x600 IPS Capacitive Touch Screen |
1 |
Plastic Stand |
2 |
Full-size HDMI Cable |
1 |
M3 Long Screw (For fixing standers) |
2 |
Rubber Feet |
2 |
Speaker |
2 |
Full-size HDMI to MicroHDMI Converter |
1 |
USB Cable (USB-C/for touch screen signal transfer) |
1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/FCC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8528521200 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |