![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 Segment Display - 8 Inches - Green
- 10+: $8.46
- 20+: $7.57
YOU MAY LIKE THIS
PRODUCT DETAILS
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks. They allow you to design words, numbers, or unique patterns. One unit of this product includes 3 horizontal segments and 4 vertical segments, enough to build the number “8” or whatever else you think of. Order more if you want to make a larger pattern.
Features
Easy to assemble
RoHS compliant
ESD 2000 V
Free style display
Specification
Diameter : 20 mm
Power Dissipation Per Segment :50 mW
Reverse Voltage Per Segment:5 V
Forward Voltage Per Segment:13.2 V (I = 20 mA)
Continuous Forward Current Per Segment:20 mA
Peak Forward Current Per Segment:60 mA
Operating Temperature Range:-20 °C – 80 °C
Technical details
Dimensions | 110mm x100mm x30mm |
Weight | G.W 151g |
Battery | Exclude |