![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 Segment Display - 3 Inches - Green
SKU
104990056
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks
YOU MAY LIKE THIS
PRODUCT DETAILS
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks. They allow you to design words, numbers, or unique patterns. One unit of this product includes 3 horizontal segments and 4 vertical segments, enough to build the number “8” or whatever else you think of. Order more if you want to make a larger pattern.
Features
- Easy to assemble
- RoHS compliant
- ESD 2000 V
- Free style display
Specification
- Diameter : 11.5 mm
- Power Dissipation Per Segment :50 mW
- Reverse Voltage Per Segment:5 V
- Forward Voltage Per Segment:8.8 V (I = 20 mA)
- Continuous Forward Current Per Segment:20 mA
- Peak Forward Current Per Segment:60 mA
- Operating Temperature Range:-20 °C – 80 °C
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 29g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review