![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 Inch LCD Cape for BeagleBone® Black - Touch Display
7.0 TFT LCD CAPE for the BeagleBone® Black Resistive Touch Display 800x480 resolution
- 10+: $84.55
YOU MAY LIKE THIS
PRODUCT DETAILS
The 7'' LCD CAPE which features a 7.0 TFT LCD 800x480 resolution display, is a cape specifically designed for the BeagleBone® Black. It provides a 7.0 primary display for the BeagleBone® Black for direct user interaction and information display, along with the ability for additional CAPES to be attached at the same time.
The 4DCAPE-70T utilises the drivers developed for the CircuitCo LCD7 A3, however it provides a different form factor and pricing point to the LCD7.
The BeagleBone® Black connects directly to the back of the 4DCAPE-70T, and allows everything the CAPE requires such as power and display signals. Another CAPE can be added to the secondary connectors on the back of the module if required.
The 4D 7.0 LCD CAPE features 7 push buttons below the screen, LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER, along with 2 LEDs to indicate Power and User Status (normally heartbeat).
Mounting of the 4DCAPE-70T is achieved with the 4x 3.5mm mounting holes present on the CAPE, enabling standard M3 or #6-32 screws to fasten the 4DCAPE-7.0 as required.
If you want to know the details about how to use the LCD with BeagleBone® Black, please read the 4DCAPE-70T Datasheet.
Note
-
This product isn't include the BeagleBone® Black.
-
This LCD not compatible with BeagleBone®, can only works with BeagleBone® Black.
Features
-
7.0 TFT LCD CAPE for the BeagleBone® Black
-
Resistive Touch Display
-
7 push buttons including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER
-
2 LED Lights for Power and User
-
2x2 Jumper with shunts for EEPROM CAPE ID selection
-
Module dimensions: 179.9 x 114.9 x 19.5mm
-
Module dimensions with BeagleBone® Black connected: Approx 179.9 x 114.9 x 19.5mm
-
4x 3.5mm Mounting holes
-
RoHS and CE Compliant
Specification
-
5V DC Supply suitable for the BeagleBone® Black, recommended 2A @ 5V.
Includes
-
1x 4DCAPE-70T Display Module
-
1x Quick Start Guide
Documents
Software
Technical details
Dimensions | 210mm x140mm x35mm |
Weight | G.W 300g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9013803010 |
UPC | 841454112556 |
COO | PHILIPPINES |
RoHS | 1 |