![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 Inch HDMI 1280x800 IPS Display
7 inch High-resolution 1280*800 IPS LCD display A monitor for Raspberry Pi 3, Pi 2 Model B, B+, B and A+ Plug and Play Signal input: 2 AV + VGA + HDMI
- 10+: $95.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This 7 inch High-resolution 1280*800 IPS LCD display module kit is especially designed as a monitor for Raspberry Pi 3, Pi 2 Model B and Raspberry Pi B+ B A+.
For use with a Raspberry Pi we suggest editing config.txt to set the HDMI to the native 1280x800 in case it doesn't detect the resolution properly. The easiest way to edit the config.txt is to put the Pi TF card into an every day computer and edit config.txt with any text editor and save.
Features
-
Screen size: 7 inch LCD
-
Operating voltage: 7.5V-12V (current requirement 1A-2A)
-
Rated power: 6-7W
-
Signal input: 2 AV + VGA + HDMI (HDMI 1.2)
-
Resolution: 1280 * 800,
-
Plug and Play: Support
-
OSD language: Simplified Chinese, Traditional Chinese, English, Japanese, Korean, Spanish, French, German, Italian, Portuguese
-
Control: Multi-function OSD operation or potentiometer adjust the brightness and color
-
Features: Using mature program, clear display
-
Support image flip up and down, the image can conversion 4: 3 / 16: 9 display format
Specification
-
Display size: 7 inch
-
Touch screen: Not support
-
Resolution : 1280(RGB)×800
-
Display Mode : HS-IPS, Normally Black, Transmissive
-
Outline : 161.6×105.8×4.85 mm
-
Active Area : 150.72×94.2 mm
-
Brightness : 690 cd/m2 (Typ.)
-
Contrast Ratio : 800:1 (Typ.)
-
Viewing Angle : 89/89/89/89 (Typ.)(CR≥10) (L/R/U/D)
-
Display Colors : 262K (6-bit)
-
Lamp Type : WLED
-
Signal Interface :LVDS (1 ch, 6-bit) , 30 pins
-
Applications: mobile DVD, digital photo frame, car systems, multimedia applications and other audiovisual systems
Part List
-
1× HDMI+VGA+2AV LCD controller board
-
1× 7inch 1280x800 IPS LCD panel
-
1× LVDS Cable with adapte
-
1× Keyboard with Wire
Related Products
PiShow 2.4 Inch Resistive Touch Display | PiShow 2.8" Resistive Touch Display | 5 Inch HDMI Display with USB TouchScreen |
Screen ontroller Dimension:
If you are willing to know more information about Raspberry Pi display, please view the table as follow.
Product name | Resolution | Power supply | Display interface | For use with | Dimension(mm) | Touch panel type | Display tec. |
---|---|---|---|---|---|---|---|
5 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 134x84 | None | IPS |
5 inch 800x480 Capacitive TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 184x106x45 | Capacitive | TFT |
5 Inch HDMI Display with USB TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Pi4, Windows, etc. | 170x90x40 | Resistive | TFT |
5 inch Capacitive touch screen & Acrylic Case Kit | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 210x150x50 | Capacitive | TFT |
7 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Pi4, Windows, etc. | 192x118 | None | IPS |
Raspberry Pi 7 inch Touchscreen Display | 800x480 | 5V | Display ribbon cable | Raspberry Pi3, Pi2, Pi | 194x110x20 | Capacitive | TFT |
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit | 1024x600 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 177x113x15 | Capacitive | TFT |
10.1 inch 1200x1920 HDMI IPS LCD Display | 1200x1920 | 5V | HDMI2.0 | Raspberry Pi3, Pi4,Windows,etc. | 255x165 | None | IPS |
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor | 1920x1080 | 5V | Mini DP/ Mini HDMI / Type C | Raspberry Pi3,Pi4,Windows,etc. | 375x230x12 | Capacitive | IPS |
7 Inch HDMI 1280x800 IPS Display | 1280x800 | 7.5V~12V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 162x106x5 | None | IPS |
7 Inch 1024x600 Capacitive Touch Screen DIY Kit | 1024x600 | 5V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 265x165x50 | Capacitive | TFT |
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL | 1366x768 | 5V~24V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3,Pi4,Windows,etc. | 230x150x5 | None | TFT |
Raspberry Pi HDMI LCD (10.1 inch) | 1280x800 | 5V | HDMI & USB 2.0 | Raspberry Pi3,Pi4,Windows,etc. | 290x200x35 | Capacitive | IPS |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 233g |
Battery | Exclude |
Part List
7 Inch 1280x800 IPS Display | 1 |
Screen controller | 1 |
Controller keyboard | 1 |
Adapter plate | 1 |
FPC cable | 1 |
10pin cable | 1 |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | 841454117728 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |