![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
SKU
104990081
This is a pretty monitor for RPi, which has high performance and is convenient to use
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a pretty monitor for RPi, which has high performance and is convenient to use.
First of all, about its performance. The display part comes with a 7" TFT screen, which has a high resolution IPS with wide viewing angle.
HDMI/VGA/NTSC/PAL input sources are accepted.
How to use it? Just connect the included 9VDC adapter and video source, using buttons to adjust it to a comfortable setting. A basic stand is provided to fix it on the desk, or you can use the 4 'mounting thread' holes on the stand to attach the screen to other platforms. Also, there is a camera mount hole, which allows you to connect it to your camera to preview your pictures.
Features
- Power with 5-30VDC
- Consumption: 6W
- Input: VGA/HDMI/AV
- Display ratio: 16:10
- Visible area: 150mm x 95mm 16:10
- Resolution: 1200 x 800, up to 1920*1080
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 466g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review