![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
7.0 Inch Intelligent Display Module - Touchscreen
- 10+: $157.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Powerful 7.0" Intelligent LCD-TFT display module powered by DIABLO16.
800 x 480 Resolution, RGB 65K true to life colors, TFT Screen with integrated 4-wire Resistive Touch Panel.
Easy 5 pin interface to any TTL Serial Host:
VCC, TX, RX, GND, RESET
6 banks of 32750 bytes of Flash memory for User Application Code and Data
32Kb of SRAM purely for the User.
16 General Purpose I/O pins for user interfacing, which include 4 configurable Analog Inputs.
On-board micro-SD memory card connector for multimedia storage and data logging purposes. HC memory card support is also available for cards larger than 4GB. A SPI compatible micro-SD card is required.
Micro-SD signals available externally if an external micro-SD card connector is preferred
DOS compatible file access (FAT16 format) as well as low level access to card memory.
Dedicated raw PWM Audio pin driven by WAV files from micro-SD card.
The GPIO is variously configurable for alternative functions such as:
Display full colour images, animations, icons and video clips on chosen 4D Systems display.
Supports all available Windows fonts.
4.0V to 5.5V range operation (single supply).
Module dimensions: 179.9 x 100 x 15.5mm (including tabs), Weighing ~215g.
Display Viewing Area: 154.1 x 85.9mm
4x mounting tabs with 3.5mm holes for mechanical mounting.
RoHS and CE Compliant.
• Display Viewing Area: 154.1 x 85.9mm
• Module Width: 179.9 mm
• Module Height: 100 mm
• Module Depth: 15.5 mm
• Module Weight: ~215g
Technical details
Dimensions | 240mm x140mm x40mm |
Weight | G.W 311g |
Battery | Exclude |
Part List
7.0 Inch Intelligent Display Module - Touchscreen | 1 |
ECCN/HTS
HSCODE | 9013803010 |
ROHS | 1 |