![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio 6x10 RGB MATRIX for XIAO - total 60 LEDs onboard, 1m*1m WS2812B LED, 21 x 17.5mm thumb-sized, wearable
The 6x10 RGB Matrix extension board for Seeed Studio XIAO is a vibrant canvas for your wearable devices. With total 60 WS2812B LEDs, it comes with the same thumb-sized board as XIAO and supports multiple splice extensions.
- 10+: $4.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The 6x10 RGB Matrix extension board for Seeed Studio XIAO is a vibrant canvas for your wearable devices. With total 60 WS2812B LEDs, it comes with the same thumb-sized board as XIAO and supports multiple splice extensions.
Feature
- Matrix 6x10 RBG extension board for Seeed Studio XIAO series: Offer total of 60 WS2812B LEDs, providing a vibrant and diverse range of colors to illuminate your projects
- Support multiple splice extensions: Support splice multiple light boards in sequence with an additional power supply
- Thumb-sized Compact Design: 21 x 17.5mm, adopting the classic form factor of XIAO, suitable for space-limited projects like wearable devices
- WS2812B LEDs: The control circuit and RGB chip are integrated into a package of 1010 components, forming a complete control of pixel point
- Compatible with QT Py for adafruit and all Seeed Studio XIAO series boards
Description
This extension board of 6x10 RGB Matrix designed for Seeed Studio XIAO is the perfect addition to your wearable devices with the XIAO series. This remarkable matrix is designed to bring a vibrant spectrum of colors to your projects. We packed 60 LEDs in a compact size where each one is 1*1mm WS2812B LED. It goes beyond mere aesthetics, empowering you to breathe life into your creative visions. Whether you're working on an interactive art piece, developing a dynamic notification system, or simply looking to add a dazzling touch to your creations, this matrix serves as your ultimate canvas. Seamlessly integrated with the XIAO main controller and QT Py for adafruit, featuring VCC, GND, and DIN solder pads, it offers unparalleled adaptability for a wide range of scenarios.
Application
- LED appearance, scene lighting
- LED point light source, LED pixel screen
- All kinds of electronic products and electrical equipment marquee
- Wearable devices
- Mobile equipment
Specification
LED Type |
XL-1010RGBC-WS2812B |
Number of LEDs |
60 |
Arrangement |
6 rows x 10 columns |
LED Size |
1mm x 1mm |
Connection Port |
Digital |
Additional Pads |
VCC, GND, DIN, DOUT |
Part List
6x10 RGB Matrix for XIAO |
x1 |
7-pin female header |
x2 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewNice expansion board!
FAQ
- Page Previous
- Page 1
- You're currently reading page 2