![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6mm Wide Angle Lens for Raspberry Pi High Quality Camera with CS-Mount
This is a 6mm 3MP Wide Angle Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a wide field of view and can be used for CCTV applications where it can be helpful in viewing a larger area of the target. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.
Features
- Wide Field of View suitable for CCTV applications
- Adjustable focus ring to better focus subjects
- Thumbscrew Adjustment for easy fitting
- Front and back covers for protection
Description
This is a 6mm 3MP Wide Angle Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a wide field of view and can be used for CCTV applications where it can be helpful in viewing a larger area of the target. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
Tip
We also offer a 16mm telephoto lens which is supported by the Raspberry Pi High Quality Camera. Please click here to learn more.
Specifications
Image Format | 1/2" |
---|---|
Focal length | 6mm |
Resolution | 3 Megapixel |
Aperture | F1.2 |
Mount | CS |
Field Angle | 63° |
M.O.D | 0.2m |
Back focal length | 7.53mm |
Dimensions | 30x34mm |
Weight | 53g |
Comparison of different lenses compatible with Raspberry Pi High Quality Camera
113990818 | 101990643 | 114992274 | 114992275 | 114992276 | 114992278 | |
---|---|---|---|---|---|---|
Image Format | 1/2" | 1" | 1/2" | 1/2" | 1" | 1/2.3" |
Focal Length | 6mm | 16mm | 25mm | 35mm | 50mm | 8-50mm |
Resolution | 3 Megapixel | 10 Megapixel | 10 Megapixel | 10 Megapixel | 8 Megapixel | 3 Megapixel |
Aperture | F1.2 | F1.4 to F16 | F1.4 to F16 | F1.7 to F16 | F1.4 to F16 | F1.4 to F16 |
Mount Type | CS | C | C | C | C | C |
Angle of View | 63° | 1" 44.6°× 33.6° 2/3" 30.0°× 23.2° 1/1.8” 24.7°× 18.6° 1/2" 21.8°× 16.4° |
19.6° | 14.3*10.7° | 14.5*10.9° | Wide: 41.8°x30.8° / Tele: 6.42°x4.80° |
Minimum Object Distance | 0.2m | 0.2m | 0.3m | 0.35m | 0.5m | 0.5m |
Parts List
1 x 6mm Wide Angle Lens for Raspberry Pi High Quality Camera
ECCN/HTS
HSCODE | 9002199090 |
USHSCODE | 9002190000 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |