![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6mm Brass Hex Mounting Hub-Hexagonal-12*12*30mm
SKU
114070070
This is a hexagonal brass coupling that can be used to connect the motor with the corresponding shaft diameter (4mm\5mm\6mm) and the corresponding hexagonal wheel:
- 10+: $0.84
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a hexagonal brass coupling that can be used to connect the motor with the corresponding shaft diameter (4mm\5mm\6mm) and the corresponding hexagonal wheel:
Robot cars Wheel-68mm-Hexagonal
Part List :
1 x 6mm Brass Hex Mounting Hub
1 x M3*6mm
1 x M4*6mm
ECCN/HTS
HSCODE | 8483600090 |
USHSCODE | 8483308065 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review