![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6V pressure pump
SKU
114990075
This is DC mini electric pressure pump
YOU MAY LIKE THIS
PRODUCT DETAILS
This is DC mini electric pressure pump.
It has been used widely, like blood pressure monitors, various instruments, medical application, automatic machine assembly and vary kinds of machinery, etc.
Specification:
RRated Voltage: DC6V
Rated Current: 0.3A
Inflation time: < 10 Second (From 0 to 300mmHg in a 500CC tank.)
Max. Pressure: > 450 mmHg (>60KPA >0.6KG)
Leakage Max: < 3 mmHg/minute
Air Flow Rate: > 2.0 LPM
Apply For Air
Dimeter: Φ 4.2 mm
Size: Φ27*58 mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 61g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454112624 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review