![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6GHz 2W SMA Attenuator - 10dB
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
SMA attenuators are used to reduce the input power, and therefore enable RF Explorer to measure stronger signals. It is also used to protect the input SMA port of RF Explorer when unknown strong signals may be in the environment, so you can use this attenuator on demand. You can easily unplug the attenuator when measurement is for weak signals.
You can also daisy chain multiple attenuators to get additional values. For instance a 10 dB + 30dB attenuators connected in series will give you 40dB total attenuation.
RF Explorer firmware includes an “Offset DB” feature in the Attenuator Menu, you should specify (+010) dB in this setting when the attenuator is connected in order to get correct readings on screen.
This powerful 10dB attenuator will work reliably up to 6GHz and 2W input power.
See this article for more details on protection of your RF Explorer.
Feature
Reliable V.S.W.R
Easy maintenance
Wide broadband frequency application
Directional 2 Watt rating
Specification
Frequency range: DC - 6.0 GHz
Impedance (Nominal): 50Ω
Power rating: 2 Watt (+33dBm)
Attenuation: 10 dB
Tolerance: +/- 0.5dB/max
V.S.W.R (Max): 1.22 : 1
Connector type: SMA male – female
Technical details
Dimensions | 55mm x55mm x9.6mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
6GHz 2W SMA Attenuator - 10dB | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454115113 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |