![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
65 mm Mecanum Wheel Kit
SKU
110090301
The 65mm Mecanum wheelset consists of two revolvers, two right wheels and four couplings for the JGA25 motor. We can use this kit to modify your car. With the Mecanum wheel, the car can move in all directions.
- 10+: $33.07
YOU MAY LIKE THIS
PRODUCT DETAILS
The 65mm Mecanum wheelset consists of two revolvers, two right wheels and four couplings for the JGA25 motor. We can use this kit to modify your car. With the Mecanum wheel, the car can move in all directions.
- weight:48.5g/pcs
- Recommended load :<5kg/pcs
Part List:
2 x L 65mm Wheels
2 x R 65mm Wheels
4 x couplings (for JGA25 motor)
4 x M3*5
4 x M3*14
4 x Brass coupling
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review