![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
60W Soldering Iron - 110V
SKU
404050001
60walt 110volt soldering iron, quick heating and thermostatic, perfect for personal soldering
YOU MAY LIKE THIS
PRODUCT DETAILS
60walt 110volt soldering iron, quick heating and thermostatic, perfect for personal soldering. What you should note, this soldering iron doesn’t come with stand, for avoid burns, additional soldering iron stand is very necessary.
Features
- Internal heating type
- Light weight, fast heat with insulated polymer handle
- Iron plated tip and stainless steel construction offer longer life
- High quality long lasting ceramic type heater
- 22cm length
Cautions
- When the soldering iron is plugged in for the first time, there comes out a smoke from the tip end. The smoke stops in a short while and a smoke never comes out again
- Use soldering stand to avoid burnt fingers
- Don’t pull the soldering iron tip outward and use it, it will shorten the heating element life
- Don’t file the long lift tip face
- Don’t apply too much solder unnecessarily
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 133g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review