![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MR60BHA1 60GHz mmWave Module - Respiratory Heartbeat Detection | FMCW | Sync Sense | Privacy Protect
The 60GHz MR60BHA1 millimeter-wave sensor module implements human presence and motion perception, real-time analyzes the target's respiratory and heart rate, and reports the sleep status combined with long-term sleep posture and body movement collection. With high accuracy and private protection, it is an ideal solution for secure contactless biotic radar systems in consumer electronics and healthcare.
- 10+: $42.75
YOU MAY LIKE THIS
PRODUCT DETAILS
Update
The library of 60GHz mmWave Sensor - Human Resting Breathing and Heartbeat Module has been updated, adding sleep monitoring function. The latest firmware and update method can be found in the wiki. The upper computer software is also updated for new function compatibility.
Note
This module can only be used to measure the body's static respiration and heart rate values. The module allows the output of heart rate values in the range of 60 to 100 and runs the output of respiration values in the range of 10 to 35.
The 60GHz MR60BHA1 millimeter-wave sensor module implements human presence and motion perception, real-time analyzes the target's respiratory and heart rate, and reports the sleep status combined with long-term sleep posture and body movement collection. With high accuracy and private protection, it is an ideal solution for secure contactless biotic radar systems in consumer electronics and healthcare.
Feature
- Enhanced Detecting Algorithm: Perception of human presence, stationary, respiratory and heart rate, and sleep state
- High Measured Accuracy: Achieve heart rate accuracy≥95% and respiratory rate accuracy ≥90%
- High Immunity against Interferences: Independ on temperature, humidity, noise, airflow, dust, light, and other environmental influences
- Privacy Protection: More secure identification than the vision-based devices, with no concern about privacy leakage
- Support Secondary Development: Adapt to various scenarios and applications
Description
The MR60BHA1 radar module uses 60GHz mmWave radar technology to achieve the functions of respiratory and heart rate detection, and sleep evaluation. Based on the FMCW radar system and 1 transmit 3 receive (1T3R) antenna, the algorithm accurately scans the motion tomography of the human body and achieves sleep detection of stationary and vital sign collection.
The module is suitable for top installation, the detected area is a three-dimensional sector of 40° horizontally and 40° tilted and the measured distance of breath and heart rate detection is between 0.4-1.5 m, sleep and human presence detection should be ≤2.5m.
The radar supports secondary development, using a universal UART communication interface provides an extra common protocol as 4 groups of I/O that are reserved by the user’s definition. It can also be equipped with a host computer to output detection status and data, and its several groups of GPIOs can be customized and developed by users.
Note:
1. This sensor radar is for respiratory heartbeat detection while stationary, the test range for regular resting heart rate for adults ranges from 60 to 100 beats per minute, and a breath rate under 25 times per minute.
2. The radar is designed to be used for individual (human body) in the environment, if there are multiple targets, it will affect the accuracy and precision of the radar.
3. The LED on the module has been removed.
4. The 60GHz radar baud rate is 115200.
Applications
- Health Care
- Medical Diagnosis
- Smart Home
Pinout
Interface 1:
- The 5V pin is the power supply interface for the sensor.
- RX and TX are the data transmission interfaces for the sensor. RX means serial receive and TX means serial transmit.
- The human presence status output interface. You can use the level of these two pins to determine the current human movement in the environment.
- GP2 output: high level - occupied, low level - unoccupied.
- GP1 output: high level - active, low level - stationary.
Interface 2:
- Flash firmware pinout: GND/3.3V/SWD/SWC
- Overhead input/output pins: GP3~GP6.
Specification
Parameter content |
Minimum |
Typical |
Maximum |
Unit |
Performance |
||||
Detection distance (thoracic) |
0.4 |
|
1.5 |
m |
Respiratory measurement accuracy |
|
90 |
|
% |
Heartbeat measurement accuracy |
|
95 |
|
% |
Refresh time |
1 |
|
30 |
S |
Observation set-up time |
|
20 |
|
S |
Operating parameters |
||||
Operating voltage (VCC) |
4.6 |
5 |
6 |
V |
Operating current (ICC) |
|
150 |
|
mA |
Operating temperature (TOP) |
-20 |
|
60 |
℃ |
Storage temperature (TST) |
-40 |
|
80 |
℃ |
Launch parameters |
||||
Operating frequency (fTX) |
58 |
60 |
63.5 |
GHz |
Transmitted power (Pout) |
|
6 |
|
dBm |
Antenna parameters |
||||
Antenna gain (GANT) |
|
4 |
|
dBi |
Horizontal beam (-3dB) |
-20 |
|
20 |
o |
Vertical beam (-3dB) |
-20 |
|
20 |
o |
Part List
MR60BHA1 60GHz mmWave Radar Module | x1 |
ECCN/HTS
HSCODE | 8526109090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewHope this has the the new firmware flashed
-
from order viewGood a EVK for a well known 60 GHz radar. The signal processing doesn't really perform well, too little sensitivity and performance, but generally a good idea.
-
from order viewgood product.
-
from order viewGood quality
-
from order viewit helps me a lot