![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6 pin dual-female jumper wire - 100mm (5 PCs pack)
SKU
110990088
Note: Color might change due to different batches
- 10+: $2.70
- 20+: $2.55
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: Color might change due to different batches.
Technical details
Dimensions | 150mm x100mm x6mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review