![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5mm Triple Output LED RGB - Common Anode (20 PCs)
SKU
110990058
This pack contains 20 units of 5mm LED RGB - Common Anode
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This pack contains 20 units of 5mm LED RGB - Common Anode.
Specification
Chip Material |
Lens Type |
Emitting |
Forward Voltage(V) |
Dominant Wavelength(nm) |
Luminous Intensity(mcd) |
Reverse Current(uA) |
Viewing Angel(deg) |
InGaN |
Water Clear |
Red |
1.8/2.5 |
615/645 |
200/600 |
10 |
±60 |
InGaN |
Water Clear |
Green |
2.8/4.0 |
455/480 |
200/400 |
10 |
±60 |
InGaN |
Water Clear |
Blue |
2.8/4.0 |
500/540 |
300/800 |
10 |
±60 |
IF=20mA |
IF=20mA |
IF=20mA |
VR=5V |
IF=20mA |
Technical details
Dimensions | 100mm x75mm x7mm |
Weight | G.W 9.9g |
Battery | Exclude |
Part List
5mm Triple Output LED RGB - Common Anode (20 PCs) | 1 |
ECCN/HTS
HSCODE | 8541401000 |
USHSCODE | 8541401000 |
UPC | 841454112723 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review