![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5mW Laser Module emitter - Red Point
SKU
104990022
Specifications
Output Power: Min 2
- 10+: $5.22
YOU MAY LIKE THIS
PRODUCT DETAILS
Specifications
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mW
Working current: Min 10mA, Typical 20mA, Max 25mA
- Working voltage: 3.5-4.5VDC
Wavelength: 650nm
Working Temperature: Min -15°C, Typical 25°C, Max 35°C
Storage Temperature: Min -20°C, Max +25°C
Focused Dot width:<2mm spotting 3 meters away.
Outline Dimension: 12mm(Diameter) x 35mm(Length)
Practical test for point head: reflection visible to random target >1000m
Cautions: Class III, avoid direct eye exposure to beams.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
5mW Laser Module emitter - Red Point | 1 |
ECCN/HTS
HSCODE | 9013200099 |
USHSCODE | 90132000 |
UPC | 841454112693 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review