![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5mW Laser Module emitter - Red Line
SKU
104990021
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mW
Working current: Min 10mA, Typical 20mA, Max 25mA
- 10+: $5.58
YOU MAY LIKE THIS
PRODUCT DETAILS
Specifications
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mW
Working current: Min 10mA, Typical 20mA, Max 25mA
Working voltage: Min 2.3VDC, Typical 4.5VDC, Max 8.0VDC
Wavelength: 650nm
Working Temperature: Min -15℃, Typical 25℃, Max 35℃
Storage Temperature: Min -20℃, Max +25℃
Focused Dot width:<2mm spotting 3 meters away.
Outline Dimension: 12mm(Diameter) x 35mm(Length)
Practical test for point head: reflection visible to random target >1000m
Cautions: Class III, avoid direct eye exposure to beams.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
5mW Laser Module emitter - Red Line | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 90132000 |
UPC | 841454112709 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page