![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5W CIGS Solar Cloth
SKU
114990248
This thin-film solar panel is made of CIGS material which is very flexible
- 10+: $35.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This thin-film solar panel is made of CIGS material which is very flexible. It performs 14% solar energy transformation efficiency which is much higher than that of other thin-film solar panels.
In addition to its high efficiency, our solar panel is build on an ultra-thin back sheet which can be rolled 360 degrees. It packages with special ETFE film which is durable and high light transmittance.
Features:
- Thin-film
- flexible
- Waterproof
- Lightweight
Specification:
- Dimensions: 350*170*1(±0,2) mm
- Open-circuit Voltage: 6.7V
- Voltage: 5.3 V
- Current: 950 mA
- Power: 5W
- Material: CIGS
- Weight: 56g
Part List:
1 x 5W CIGS Solar Cloth
Technical support: [email protected]
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 356mm x162mm x1.1mm |
Weight | G.W 66g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541402000 |
USHSCODE | 8541406010 |
UPC | 841454112662 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorking as expected, documentation a bit vague
FAQ
Show
per page