![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5V&3.3V Breadboard Power Supply v1.2
SKU
106990021
5V/3
- 10+: $8.01
YOU MAY LIKE THIS
PRODUCT DETAILS
5V/3.3V breadboard power supply designed by SeeedStudio. It can directly takes power from DC wall wart and outputs both 5V and 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided micro-USB port, you can use both 5V and 3.3V regulated voltage. The 5V/3.3V breadboard power supply includes micro-USB port and power jack port. This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight.
Features:
Dual lane outpu
Dual power port input
5V/3.3V regulated voltage
Maximun output current is 400mA
Part list:
5V/3.3V Breadboard Power Supply Board * 1
Specification:
Input voltage: 7V – 15V
Output Voltage:
3.3V Channel: 3.267V - 3.333V
5V Channel: 4.9V – 5.1V
Output current ≤400mA
Technical details
Dimensions | 95mm x50mm x19mm |
Weight | G.W 7.5g |
Battery | Exclude |
Part List
5V&3.3V Breadboard Power Supply v1.2 | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454112679 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page