![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5MP, 25mm lens for Raspberry Pi Camera Sensor - M12-mount, 5 million pixel, 25mm focal length
The 5MP, 25mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with an M12-mount connection. It provides a 5 million pixel camera capture, and long-focus as 25mm focal length, designed for high-quality image capture.
YOU MAY LIKE THIS
PRODUCT DETAILS
The 5MP, 25mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with an M12-mount connection. It provides a 5 million pixel camera capture, and long-focus as 25mm focal length, designed for high-quality image capture
Feature
- 5MP, 25mm lens for Camera Sensor: Provide 5 million pixel camera capture and long-focus as 25mm focal length
- M12-mount Connection: Support M12-mount camera sensor
Description
The 5MP, 25mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with M12-mount connection. It provides a 5 million pixel camera capture, and long-focus as focal length, designed for high-quality image capture. It also comes with front and back covers for protection when it's not in use.
Application
- High-quality Image Capture
- Long-focus Usage
Specification
Focal-Length (mm) |
25mm |
|||
Resolution |
5 Megapixel |
|||
Image format |
1/2" |
|||
Aperture |
F2.4 |
|||
Mount |
M12 |
|||
Field Angle D*H*V(°) |
1/2'' |
1/3'' |
1/4'' |
|
D |
18.3 |
13.8 |
10.4 |
|
H |
14.7 |
11.1 |
8.3 |
|
V |
11.1 |
8.3 |
6.3 |
|
Distortion |
1.13% |
0.64% |
0.36% |
|
CRA |
≤7.4° |
|||
M.O.D |
0.3m |
|||
Dimension (mm) |
Φ14×20.4mm |
|||
Weight |
5g |
|||
BFL |
11.98mm(in air) |
|||
MBF |
6.1mm(in air) |
|||
IR Correction |
Yes |
|||
Operation |
Focus |
/ |
||
Zoom |
/ |
|||
Iris |
Fixed |
|||
Size Tolerance: |
0-10±0.05; 10-30±0.10; 30-120±0.20 |
|||
Angle Tolerance: |
±2° |
|||
Notes: 1、Working temperature: -20℃ --+60℃。 2、Optical coating is very important for lens imaging. It should be handled with care to avoid scratching the coating. 3、The lens contains precision optical and mechanical components. Please avoid violent vibration during transportation and use. |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8473301140 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |