![Loading...](https://static-cdn.seeedstudio.com/static/version1723107582/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
50cm length - SMA male to SMA male plug pigtail cable RG316
SKU
110990004
RF cables are required when connecting RF Explorer to other instruments or devices. This 50cm cable is good for any frequency up to 3GHz, and can fit RF Explorer with any external SMA-female device or antenna.
YOU MAY LIKE THIS
PRODUCT DETAILS
RF cables are required when connecting RF Explorer to other instruments or devices. This 50cm cable is good for any frequency up to 3GHz, and can fit RF Explorer with any external SMA-female device or antenna.
For questions and support, please visit https://support.rf-explorer.com
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 120mm x80mm x8mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
50cm length - SMA male to SMA male plug pigtail cable | 1 |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454112730 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review