![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
50cm length - SMA male to SMA female RF pigtail Coxial Cable RG316
SKU
321080047
RF cables are required when connecting RF Explorer to other instruments or devices
YOU MAY LIKE THIS
PRODUCT DETAILS
RF cables are required when connecting RF Explorer to other instruments or devices. This 50cm cable is good for any frequency up to 3GHz, and can fit RF Explorer with any external SMA-male device or antenna.
If you need extra length for your connection, you can easily assemble two or more of these cables in series.
For questions and support, please visit https://support.rf-explorer.com
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 80mm x120mm x9mm |
Weight | G.W 15g |
Battery | Exclude |
Part List
50cm length - SMA male to SMA female RF pigtail Coxial Cable RG316 | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 9030906800 |
UPC | 841454114703 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page