the AI Hardware Partner
Toggle Nav
Loading...

Coupon: 50% discount on the reCamera 2002w 64GB

Thank you for supporting us! reCamera 2002w 64GB includes

- reCamera Core 2002w 64GB

- Baseboard B1 Default

- Sensorboard S1 OV5647

attention icon

Note: This product now is limited to the purchase of 1 unit per customer.

$5.00

-
+
    Pay 5USD for 50% off coupon of reCamera Quantity

    PRODUCT DETAILS

    Thank you for being one of our first supporters! We're offering a 50% discount on the reCamera 2002w 64GB. It includes

    • reCamera Core
    • Baseboard
    • Sensorboard

    Note: We will send your discount coupon to your account. The coupon can be redeemed once the product is officially released. Only one coupon can be used per order.

    Give us a star!

    About reCamera

    reCamera is more than just a camera—it's an intelligent, standalone system engineered for Computer Vision tasks. Built with RISC-V SoC, reCamera delivers 1 TOPS of AI performance through a dual-core CPU and an MCU with 8KB SRAM. This compact, open-source AI camera is fully programmable and customizable, making it ideal for developers and innovators.

    With support for AI frameworks like TensorFlow and PyTorch, reCamera allows seamless deployment of AI models. It features onboard Wi-Fi and BLE for effortless wireless connectivity, along with the ability to encode video at 5MP @ 30 FPS, managing up to two channels simultaneously.

    Modular Design for Maximum Flexibility

    The reCamera family consists of three distinct boards:

    • Core Board
    • Sensor Board
    • Base Board

     

    This modular design offers unmatched versatility, allowing users to easily swap interfaces and camera sensors to fit their specific needs. Our goal is to provide a platform where these components can be freely combined, ensuring hardware future-proof.

    Customizable and Expandable

    reCamera offers a wide range of camera sensors to meet various imaging needs. With diverse interface options like Type-C, Ethernet, and PoE, it ensures reliable connectivity and power management.

    Effortless Setup with reCamera OS

    The reCamera OS, complemented by a built-in Web UI, simplifies the setup process and AI model deployment. It supports popular AI frameworks, ensuring quick integration into your projects.

    Why Choose reCamera?

    • Modularity: Quickly switch between different cameras and interfaces, reducing development time from months to weeks.
    • High Performance: 1 TOPS of AI power for demanding applications.
    • Ease of Use: Focus on innovation while we handle the complex hardware aspects.

     

    Join us! Let's define the next advanced AI camera!

     

     

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ