the AI Hardware Partner
Toggle Nav
Loading...

5 inch 800x480 Capacitive TouchScreen

SKU
104990342
Rating:
100 % of 100

Display,lcd,screen,capacitive,touchcreen,hdmi,800x480,raspberry,windows,bbb,draw

$75.00
In stock
  • 10+: $71.00
-
+

PRODUCT DETAILS


This is our brand new product, it is a fantastic HDMI monitor with capacitive touch screen and driver free. It's been tested on Raspberry Pi, beagle bone black, windows 10 and Mac book pro. And it works well on those platform and it really plug and play, all you need to do is to adjust the resolution(on RaspberryPi).

It supports 800x480 resolution and you may find that the pictures are more bright when you are using this display. The capacitive touch function give the user full control over any device. It's driver free for your device due to built-in EDID device information, it is very easy to let the equipment correctly identified the touch screen. And the Capacitive USB touch screen can support functions of the right mouse button and drag and drop, and also support multipoint touch, maximum 10 points.(only test in windows 10)

For use with a Raspberry Pi we suggest editing config.txt to set the HDMI to the native 800x480 in case it doesn't detect the resolution properly.


The easiest way to edit the config.txt is to put the Pi TF card into an every day computer and edit config.txt with any text editor and save.

Features

• Resolution up to 800 x 480

• USB Capacitive touch control

• Free-driver, Plug and Play

• Supports Raspbian, Ubuntu Mate, NOOBS with RaspberryPi

• Supports Debian, Angstrom with BeagleBone

• Supports Windows / Ubuntu / Mac with PC

• Supports Intel-Processor Base MiniPC

• ULP (Ultra Low Power) consumption backlight

FAQ

If you can not see anything when it attached to your device, please make sure that the HDMI wire is work properly and your device’s resolution is changed to 800x480, If you see this picture, means that you need to change the resolution to 800x480 on your output device.


    

If you are using Raspberry Pi, you can change resolution by this steps:

Login to your Raspberry Pi and edit /boot/config.txt file, make sure it has following parameter:

framebuffer_width=800 

framebuffer_height=480 

hdmi_force_hotplug=1 

hdmi_group=2 

hdmi_mode=87 

hdmi_cvt  800  480  60  6  0  0  0 

Save it and reboot your system.


If touch screen is out of work please make sure you connect the Display’s MicroUSB to your device (PC, Raspberry Pi, Beagle bone black etc.)


We are not sure it can work at android system due to it dose not test in android OS yet.  

If you find that the screen is blur when you connect it to your device, please check the FPC cable on the back of driver board, it may loose when it was shipping to you. Just pull out the block of the FPC cable and put the FPC wire into it and make sure it fasten tightly and retry it again. Please take care of this cabin cable, it’s connect to the board and send the touch screen data to the chip on the board.  

Applications

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Pi4, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Pi4, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Technical details

Dimensions 184mm x106mm x45mm
Weight G.W 180g
Battery Exclude
Power 5V Power via USB Micro
Current Max 400mA
Display Type 5 inch TFT LCD
Resolution 800x480
Touchscreen USB capacitive
Touch points 10 points maximum
Interface HDMI & USB 2.0 Full Speed
Dimensions without package 133mm x 79mm x 13mm
Weight without package 130g

Part List

5 Inch Capacitive HDMI Display 1
User Manual 1

ECCN/HTS

HSCODE 8548900030
USHSCODE 8531809051
UPC 841454120209
EUHSCODE 8531202090
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    The display works great and touch is very accurate.
    By

FAQ

1 Item

Show per page