![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5 Inch Seeed Studio BeagleBone® Green LCD Cape with Resistive Touch
Resolution up to 800 x 480, Resistive Touch 5 push buttons for interaction Supports Debian, Angstrom and WinCE / Android 4.2 ULP(Ultra Low Power) consumption backlight
- 10+: $69.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!
This cape features a compact 5 inch LCD for Seeed Studio BeagleBone® Green or BeagleBone® Black. On size it’s a bit smaller than the 7 inch version, but it still has a graphical display at 800x480 resolution and a layer of 4-wired resistive touchscreen for user interactions. It’s very easy to set it up as you only need to attach it directly onto your Seeed Studio BeagleBone® Green/BeagleBone® Black through the 2x46 pin headers, which will provides everything the cape requires such power and display signals. Also as an alternative, you can power the cape through the built-in micro USB on the back.
Below the screen is an array of push buttons - LEFT, RIGHT, UP, DOWN and ENTER, which provides an alternative way to interact with your screen. Besides, two LEDs are used to indicate Power and User status,
Note
This LCD cape is only compatible with Seeed Studio BeagleBone® Green and BeagleBone® Black.
Features
-
Resolution up to 800 x 480
-
Resistive Touch
-
5 push buttons includes LEFT, RIGHT, UP, DOWN and ENTER
-
Supports Debian
-
Supports Angstrom
-
Supports WinCE / Android 4.2 by user-define driver
-
ULP (Ultra Low Power) consumption backlight
-
4x 3mm mounting holes
-
Built-in USB for powering
Specification
-
Voltage: 5V DC
-
Current: 110mA (Test conditions: Seeed Studio BeagleBone® Green not include)
-
Power: 0.55W (Test conditions: Seeed Studio BeagleBone® Green not include)
-
Dimensions: 130mm*86.5mm*19mm
-
Weight: 120g
Part List
-
1 x 5 Inch Seeed Studio BeagleBone® Green LCD Cape with Resistive Touch
Documents
Technical details
Dimensions | 200mm x130mm x50mm |
Weight | G.W 210g |
Battery | Exclude |
Part List
5 Inch BeagleBone® Green LCD Cape with Resistive Touch | 1 |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | 841454117698 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice displayI liked the display. On this size screen, it worked best for me with a lower resolution. It was easier to read. This screen would be great for programming a BeagleBone Black for a stand-alone operation.
-
Nice displayI liked the display. On this size screen, it worked best for me with a lower resolution. It was easier to read. This screen would be great for programming a BeagleBone Black for a stand-alone operation.
-
Works perfect.It works perfectly and looks incredible.
-
Much better than expectedMuch better than expected
-
PerfectIt is perfect, it supports Debian, Angstrom, WinCE