the AI Hardware Partner
Toggle Nav
Loading...

5 Inch TFT Display for Sipeed Tang Nano FPGA Development Board

5 Inch TFT Display for Sipeed Tang Nano FPGA Development Board is a screen designed for Sipeed Tang Nano FPGA board powered by GW1N-1 FPGA, it is a TFT model screen with the resolution of 800x480. It can display up to 16 colors.

$15.60
Out of stock
  • 10+: $15.10

PRODUCT DETAILS

Description

5 Inch TFT Display for Sipeed Tang Nano FPGA Development Board is a screen designed for Sipeed Tang Nano FPGA board powered by GW1N-1 FPGA, it is a TFT model screen with the resolution of 800x480. It can display up to 16bit colors (65536).

Operate with Tang FPGA board

Specification

LCD TypeTFT
Display color 16M
Viewing Direction 6 O’Clock
Operating temperature -20~+70℃
Storage temperature -30~+80℃
Active Area(W×H) 108×64.8 mm
Number of Dots 800×RGB×480 dots
Controller ILI6122/ILI5960
Power Supply Voltage 2.8 V
Backlight 12-LEDs (white)pcs
Data Transfer RGB

ECCN/HTS

HSCODE 9013803010
USHSCODE 8531809051
UPC
EUHSCODE 8531202090
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ