![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
5-Inch 800x480 DSI Interface LCD Capacitive Touchscreen (Raspberry Pi Compatible)
This is a 5-Inch LCD capacitive touchscreen with multi-touch support and has a resolution of 800x480. The panel is TN, which means, it has a very low power consumption with short response time and a high refresh rate. Also, only a single DSI interface is required for both power supply and data transmission. It is very easy to set up this LCD with a Raspberry Pi without needing any additional drivers, making it truly a plug-and-play display.
- 10+: $79.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- TN panel with low power consumption
- Capacitive multi-touch control
- One DSI interface for both power and data
- Easy Raspberry Pi mounting at the back
- Plug-and-play with no additional driver installation required
Description
When you normally want to connect an LCD to a Raspberry Pi, you would normally use the HDMI interface or the DSI interface for the connection. In both cases, you would need an additional power supply to power the LCD.
What if there is an LCD that does not need an additional cable for the power supply and saves you from taking additional cables when traveling with your Raspberry Pi?
We are happy to bring you this LCD that only uses a single DSI interface for both power supply and data transmission. It has a 5-Inch LCD capacitive touchscreen with multi-touch support and has a resolution of 800x480. The panel is TN, which means, it has a very low power consumption with short response time and a high refresh rate. It is very easy to set up this LCD with a Raspberry Pi without needing any additional drivers, making it truly a plug-and-play display.
Supported Raspberry Pi Models
This display is supported by the following Raspberry Pis:
- Raspberry Pi Model B+
- Raspberry Pi 2 Model B
- Raspberry Pi 3 Model B
- Raspberry Pi 4 Computer Model B 1GB/2GB/4GB
You can easily mount your Raspberry Pi behind this LCD and realize your touch-based Raspberry Pi projects with ease.
Alternative Raspberry Pi Displays
If you want to explore more displays for your Raspberry Pi, please refer to the table below.
Product name |
Resolution |
Power supply |
Display interface |
For use with |
Dimension(mm) |
Touch panel type |
Display tec. |
720x1280 |
5V |
HDMI2.0 |
Raspberry Pi3, Windows, etc. |
134x84 |
None |
IPS |
|
800x480 |
HDMI & USB 2.0 |
184x106x45 |
Capacitive |
TFT |
|||
170x90x40 |
Resistive |
||||||
210x150x50 |
Capacitive |
||||||
720x1280 |
HDMI2.0 |
192x118 |
None |
IPS |
|||
800x480 |
Display ribbon cable |
Raspberry Pi3, Pi2, Pi |
194x110x20 |
Capacitive |
TFT |
||
1024x600 |
HDMI & USB 2.0 |
Raspberry Pi3, Windows, etc. |
177x113x15 |
||||
1200x1920 |
HDMI2.0 |
Raspberry Pi3, Pi4,Windows,etc. |
255x165 |
None |
IPS |
||
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor |
1920x1080 |
Mini DP/ Mini HDMI / Type C |
Raspberry Pi3,Pi4,Windows,etc. |
375x230x12 |
Capacitive |
||
1280x800 |
7.5V~12V |
AV + VGA + HDMI (HDMI 1.2) |
Raspberry Pi3, Windows, etc. |
162x106x5 |
None |
||
1024x600 |
5V |
265x165x50 |
Capacitive |
TFT |
|||
1366x768 |
5V~24V |
Raspberry Pi3,Pi4,Windows,etc. |
230x150x5 |
None |
|||
1280x800 |
5V |
HDMI & USB 2.0 |
Raspberry Pi3,Pi4,Windows,etc. |
290x200x35 |
Capacitive |
IPS |
Dimensions
Note
Units are in mm.
Parts List
- 1 x 5 Inch 800*480 DSI Interface LCD Capacitive TouchScreen
- 2 x 70mm FPC cable
- 4 x M2.5 Screws
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |