the AI Hardware Partner
Toggle Nav
Loading...

4WD Driver Platform V1.0

SKU
105090001
Rating:
100 % of 100

4WD Driver Platform V1.0, edison,driver platform, 4WD

$39.90
In stock
-
+

PRODUCT DETAILS

Special noticed with only 3.3v supported for motor encoder connectors and Grove connectors

The 4WD Driver Platform V1.0 is a multi-purpose, all-in-one development platform based on Intel Edison. It is specially designed for robotics applications. Fully compatible with Arduino open source platform and Linux, supports multiple programming models: Node.js, Python, C/C++, ROS and OpenCV. In addition, users are able to extend this platform with hundreds of existing Seeed Grove modules such as sensors, LEDs, servos and motors easily with 4WD Driver Platform V1.0.

With the integrated 4 way DC motor driver and wireless capabilities, the 4WD Driver Platform V1.0 is a perfect companion for you to enter into the robot world.


Note

Please note that this kit does not contain the Intel Edison.

Features

  • Support USB to device Uart bridge

  • Support OTG

  • Support SPI program port

  • Support Grove Interface: 1x Uart; 3x I2C

  • Support 4 way encoder motor drive (Peak Current: 3A)

  • Support overcurrent, overloading and short circuit protection function

  • Specfication

  • Motor Driver Constant Current: 4 x 2A

  • Standby Current: < 150mA

  • Output Voltage: 5V/4V/3.3V/1.8V

  • Input Voltage(limits): 6-16V

  • Size: 130mm x 110mm


DEMO

Low cost

  • Easy to obtain (preferably with all parts in a single kit)

  • Easy to build (solder-free, safe,<30m build time by new users)

  • Easy to modify and extend (hardware and software)


Documents

Please visit our wiki page for more information about this product. It will be much appreciated if you can help improve the documents, add more demo codes or tutorials. For technical support, please post your questions to our Forum.

Technical details

Dimensions 190mm x120mm x45mm
Weight G.W 210g
Battery Exclude

Part List

4WD Driver Platform V1.0 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8504902000
UPC 841454118305
COO CHINA

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    A good product at a great price
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page