4WD Arduino compatible robot platform
- 10+: $45.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. The high-strength aluminum alloy body material provides flexibility in rapid movement particularly in outdoor grass, gravel, sand or sloped surface. Moreover, you can add variety of sensors to make it more interesting.
Features
4WD Arduino mobile robot development platform
4 high-quality micro-speed motor
Tough aluminium body with mounting holes
Variety of sensors can be added
Specifications
2WD Mobile platform Motors: 3-12V DC
Speed: 90cm/s
Dimensions: 200mmX170mmX105mm
Weight: 660g
Motor Specifications
Gear Ratio 1:120
No-load speed(3V):100RPM
No-load speed(6V):200RPM
No-load current(3V):60mA
No-load current(6V):71mA
Stall current(3V):260mA
Stall current(6V):470mA
Torgue (3V): 1.2Kgcm
Torque (6V): 1.92Kgcm
Size: 55mm x 48.3mm x 23mm
Weight:45g
Package list
1x Aluminium chassis
4x Wheels
4x Motors
Documents
Technical details
Dimensions | 240mm x195mm x90mm |
Weight | G.W 1021g |
Battery | Exclude |
Part List
4WD Arduino compatible robot platform | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454112761 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |