![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
4A Motor Shield
SKU
105030004
The 4A Motor Shield is based on the Freescale MC33932 dual H-Bridge Power IC , which can control inductive loads with currents up to 5
- 10+: $34.65
YOU MAY LIKE THIS
PRODUCT DETAILS
The 4A Motor Shield is based on the Freescale MC33932 dual H-Bridge Power IC , which can control inductive loads with currents up to 5.0A peak per single bridge. It lets you drive two DC motors with your Arduino/Seeeduino board, controlling the speed and direction of each one independently. You can also measure the motor current absorption of each motor, among other features.
The on board DC/DC converter suport a very wide range of input voltage, and can provide a 5V power supply for the microcontroller board with 100mA maximun current.So, you just need one power supply to drive the motors and power up the logic circuit.
Features
- Output short-circuit protection (short to VPWR or GND)
- Over-current limiting (regulation) via internal constant-off-time PWM
- Temperature dependant current limit threshold reduction
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 53g |
Battery | Exclude |
Operating Voltage | 6V ~ 28V |
DC/DC output | 5V 100mA @"5V"pin |
Output Current(For Each Channel ) | 2A (continuous operation) / 5A(peak) |
Output Duty Range | Output Duty Range: 0%~100% |
Part List
4A Motor Shield | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454112785 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review