![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
433Mhz RF Module WT-4432G - ISM transceiver module
- 10+: $10.71
YOU MAY LIKE THIS
PRODUCT DETAILS
Semitron's SEM-YL-4432G are highly integrated wireless ISM transceiver module. Very low receive sensitivity (-121dBm/1200bps), coupled with industry leading +20dBm output power ensures extended range and improved link performance. Built-in antenna diversity and support for frequency hopping can be used to further extend range and enhance performance.
We have both 433Mhz and 915Mhz model, you could see the corresponding area of the application in below image.
Features
Frequency Range:433 MHz
Sensitivity = -121 dBm at 1200bps
Max output power:20dBm
85mA@+20dBm transmit
Data Rate = 0.123 to 256 kbps
FSK,GFSK and OOK modulation
Power Supply = 1.8 to 3.6 V
Ultra low power shutdown mode
Digital RSSI
Wake-up timer
Auto-frequency calibration (AFC)
Configurable packet handler
Antenna diversity and TR switch control
Preamble detector
TX and RX 64 byte FIFOs
Low battery detector
Temperature sensor and 8-bit ADC
-40 to +85 °C temperature range
Integrated voltage regulators
Frequency hopping capability
Power-on-reset (POR)
On-chip crystal tuning
Applications
Remote control
Telemetry
Home security & alarm
Home automation
Remote keyless entry
Industrial control
Toy control
Personal data logging
Remote meter reading
Sensor networks
Tire pressure monitoring
Health monitors
Wireless PC peripherals
Tag readers
Document
Any further questions in technical support, please contact [email protected].
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454112815 |
COO | CHINA |
RoHS | 1 |