![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
433MHz Codec-Adaptive Wireless Relay
- 10+: $8.01
- 20+: $7.57
- More
- 50+: $7.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
A wireless relay is a codec-adaptive RF receiver with single channel relay. It helps easily deployment of wireless AC control for electrical appliances.
Features
Max 30 difference codec, unlimited controller or transmitter of each codec
Adaption of most popular RF remote controller, except rolling code
Specification
Voltage: DC12V
Working current: ≤6mA
Working temperature: -30°C ~ +70°C
Frequency: 433MHz
Sensitivity: -105dbm
Control circuit: AC/DC
Output current: ≤10A
Dimension: 50*34*17mm
Applications
Lighting
Electrical door, window
Security
Industrial control
Home automation
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 88mm x88mm x18mm |
Weight | G.W 23g |
Battery | Exclude |
Part List
Relay Board | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454112839 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.