![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
433MHz ASK&OOK Transmitter module
SKU
317010005
RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 433MHz frequency
YOU MAY LIKE THIS
PRODUCT DETAILS
RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 433MHz frequency. It is your ideal choice for designing long
distance wireless data transmission products. Compliance FCC and ETSI regulation.
Features:
Long Distance Application
Simple-to-use.
SAW Resonator •433MHz
Data Rate:300Hz-10KHz
RF Output Power: 16dBm@5V
Power Supply: 2.1V~5.5V
Low Power Consumption
Typical Application:
Remote control
Remote sensor
Wireless data collection
Home security system
Toys
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review