![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
42 Step Motor Frame - Black
SKU
323030011
It is used to fix 42 step motor
- 10+: $4.46
YOU MAY LIKE THIS
PRODUCT DETAILS
It is used to fix 42 step motor.we can reduce the non-standard parts processing when we make the Non-standard equipment and Small production of science and technology,It's Very convenient.
Feature:
1. Strength - It's made by using the steel plate a integrated manufacturing process,and welding reinforcement On both sides of it to ensure enough strength.
2. Dimensions - All the slot and hole are made by using a punching processing of high precision punch that ensure the dimensions accurate absolutely,so it can fit with machine accurately.
3. Surface treatment - Adopting advanced black matt coating that is the best feel,So it's not rub off and rust oxygen when it is used for a long time under the bad environment.
Specification:
Technical details
Dimensions | 80mm x120mm x43mm |
Weight | G.W 107g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7326909000 |
USHSCODE | 7326908630 |
UPC | 841454114369 |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review