![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
4 Inch TFT Display for Raspberry Pi - Resistive Touch Screen
- 10+: $40.46
YOU MAY LIKE THIS
PRODUCT DETAILS
This TFT LCD is designed for RPI. As it is touch screen, you can design it for many things.
Features:
Designed for Raspberry Pi Model B/B+, an ideal alternative solution for HDMI monitor
Compatible with Raspberry Pi A+,B,B+/2.
IPS technology, high quality and perfect displaying from very wide viewing angle
320×480 resolution
Convenient Men-Machine interface for Raspberry Pi, combined with the portable power, DIY anywhere anytime
Supports Raspbian system, enables your system to:
Play videos (supports multi formats, MP4 and so on)
Take photos by touching (up to 17 camera modes)
Support software keyboard (system interaction without keyboard/mouse)
Specification:
External Dimension
Package Contains
4inch RPi LCD (A) x 1
Touch pen x 1
RPi screws pack (2pcs) x 1
DVD × 1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 137g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8528521200 |
USHSCODE | 8531809051 |
UPC | 841454116936 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |