![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3mm LED Red - 25 PCs
SKU
110990067
3mm discrete LED in red color, 25PCs / Package, works fine on Rainbowduino extension shield
- 10+: $1.35
- 20+: $1.28
- More
- 50+: $1.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
3mm discrete LED in red color, 25PCs / Package, works fine on Rainbowduino extension shield.
Specifications
- Maximum Forward Current: 30mA
- Maximum Reverse Voltage: 6V
- Forward Voltage: 1.9V~2.6V (IF=20mA)
- Reverse Current: 5uA
- Luminous Intensity: 30~50mcd (IF=20mA)
- Viewing Angel: 30deg
- Wavelength: 568~573nm
- Working Temperature: -55~+100°C
- Storage Temperature: -55~+100°C
- Soldering Temperature: 260°C for 5 seconds
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 55mm x80mm x6.4mm |
Weight | G.W 4g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review