![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3mm Brass Hex Mounting Hub-Hexagonal-12*12*18mm
SKU
114070067
This is a hexagonal brass coupling that can be used to connect the motor with the corresponding shaft diameter (3mm\4mm\5mm\6mm)
- 10+: $0.79
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a hexagonal brass coupling that can be used to connect the motor with the corresponding shaft diameter (3mm\4mm\5mm\6mm) and the corresponding hexagonal wheel:
Robot cars Wheel-68mm-Hexagonal
Robot cars Wheel-72mm-Hexagonal
Robot cars Wheel-130mm-Hexagonal
If you want to look for the Longer: 30mm: 4mm\5mm\6mm Brass Hex Mounting Hub-Hexagonal-12*12*30mm
Part List :
1 x 3mm Brass Hex Mounting Hub
1 x M3*6mm
1 x M4*6mm
ECCN/HTS
HSCODE | 8483600090 |
USHSCODE | 8483308065 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review