![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3V Mini Pressure Pump
SKU
114990074
This product blows air only
- 10+: $3.15
- 20+: $2.98
- More
- 50+: $2.80
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product blows air only. We are sorry it does not inhale.
This is DC mini electric vacuum pump.
It has been used widely, like blood pressure monitors, various instruments, medical application, automatic machine assembly and vary kinds of machinery, etc.
Specification:
Rated Voltage: DC3.0V
Rated Current: <350mA
Inflation Time: <7.5 S (From 0 to 300 mmHg in a 100CC tank.)
Air Flow Without Load: >0.07LPM
Air Flow Rate: >0.8L/min
Max. Pressure: >450mmHg
Leakage Max: <3 mmHg/min from 300mmHg at 500CC tank.
Noise: <52dB (30cm away)
Apply For Air
Working Life: 50000 Times
Environment: 0~50°C, 75% RH
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8414100090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review