![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3V LED Panel
SKU
KIT02244P
3V LED Panel is the extension pack for 3V Hexagon LED Panel Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
3V LED Panel is the extension pack for 3V Hexagon LED Panel Kit. It's designed for the abecedarian to learn how to solder and also for who want to make colorful LED design.
It's a simple hexagon LED Panel and it is easy for you to solder the various color LEDs on it. Several panels can be connect together to compose a large LED panel, and the two panels can be connected firmly just by soldering two LEDs between them. The Panel supports 3V LEDs like green, blue, purple or white. It is different from the 2V LED Panel.
It includes one red hexagon PCB, 27pcs green LEDs and some electron components. With this pack, you can connect the PCB and design your own shinning LED Panel in different style.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review