![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3D Printer PLA Filament - White
PLA is an environmental-friendly polymer originally derived from crops as maize. Different from ABS, PLA has a firm glass transition temperature, around 60°C to 65°C, and requires a lower extruder temperature, around 180°C to 200°C.
- 10+: $25.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Feature
• Environmental-friendly
• Lower melting temperature
• Dimensionally stable
Description
PLA is an environmental-friendly polymer originally derived from crops as maize. Different from ABS, PLA has a firm glass transition temperature, around 60°C to 65°C, and requires a lower extruder temperature, around 180°C to 200°C. As for mechanical performance, PLA is dimensionally stable so that a heated bed can be eliminated, but PLA has a higher coefficient of friction at the same time so more adjustment is needed to avoid extruder jams.
Specification
• Print temperature: 190°C to 225°C
• First layer temperature: 200°C
• Print base material: MDF/Acrylic/PLA
• Diameter: 1.75mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1142g |
Battery | Exclude |
ECCN/HTS
HSCODE | |
UPC | 841454114659 |
COO | CHINA |
RoHS | 1 |