![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3D Printer ABS Filament - Original
SKU
322070010
ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene
- 10+: $27.00
YOU MAY LIKE THIS
PRODUCT DETAILS
ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene. Acrylonitrile and styrene gives ABS rigidity and shiny surface. Polybutadiene gives it toughness and impact strength. Aside from these qualities, ABS performs a better flowability when melting and resists corrosion and abrasion as well. These qualities combined make it an ideal material for injection mold and extrusion.
ABS is a recommended material for beginners by RepRap because of the loose temperature requirement during extrusion process.
This material has been tested on RepRap, Makerbot, Mendel, Huxley UP! Printer, WeisTek, Thing-o-matic and Ultimaker.
Note: This product is priced for 1 spool (including 1kg filament), and free shipping policy is NOT apply to the 3D Printer Filament.
Features
- Loose temperature requirement
- Good flowalibity
- Easy to shape
Specifications
- Print temperature: 220°C to 245°C
- First layer temperature: 235°C
- Print base material: Acrylic/ABS
- Diameter: 1.75mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1170g |
Battery | Exclude |
ECCN/HTS
HSCODE | |
UPC | 841454114604 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page