![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
38mm 8x8 square matrix LED - Green Common Anode
SKU
104990125
Pixel Array: 8 x 8
Color: Green
Luminous Intensity: 40mcd
Package Dimension: 38mm x 38mm
- 10+: $4.21
YOU MAY LIKE THIS
PRODUCT DETAILS
A bright green 8x8 LED matrix display. There are led matrix driver platform Rainbowduino .
Specification
Pixel Array: 8 x 8
Color: Green
Luminous Intensity: 40mcd
Package Dimension: 38mm x 38mm
Reverse Voltage(Max): 5V
Forward Current(Max): 25mA
Peak Forward Current(Max): 100mA
Power Dissipation(Max): 100mW
Operating Temperature(Max):-35~+85℃
Storage Temperature(Max): -35~+85℃
Lead Solder Temperature(Max): 260℃ for 5 seconds
Documents
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 55mm x45mm x14mm |
Weight | G.W 12.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113027 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewVery good component for matrix displays
-
from order viewA good made product
-
from order viewA good product at a great price
-
from order viewThe square matrix is good for building high-quality LED displays
-
from order viewFor output from MCU. Can be used for writing letters, or making small games.