![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
38mm 8*8 square matrix LED matched with Grove- Blue Common Anode
LED Matrix is low cost and usually used to display simple numbers and images. This is a 38mm 8*8 square matrix LED which can be pluged in the Grove - LED Matrix Driver
- 10+: $1.62
YOU MAY LIKE THIS
PRODUCT DETAILS
LED Matrix is low cost and usually used to display simple numbers and images. This is a 38mm 8*8 square matrix LED which can be pluged in the Grove - LED Matrix Driver (It' s the I2C based product which allows you to control the LED matrix with our prepared and easy-to-use libraries, or you can create your own library to control it to satisfy your need). The 8*8 LED Matrix can be assembled and unassembled from the driver board easily, so it is convenient to change different color LED matrix display based on your need.
Specification
- Pixel Array: 8X8
- Color: Blue
- Luminous Intensity: 55mcd
- Dimension: 38mmX38mmX7mm
- Weight: 12g
- Reverse Voltage(Max): 5V
- Forward Current(Max): 20mA
- Peak Forward Current(Max): 150mA
- Operating Temperature(Max):-40~+85℃
- Storage Temperature(Max): -40~+100℃
- Lead Solder Temperature(Max): 260℃ for 3 seconds
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |