![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
38-In-1 Interchangeable precise manual tool set JK-6088
SKU
110990198
38 in 1 JK-6088A Multifunctional suit screwdriver
- 10+: $7.64
YOU MAY LIKE THIS
PRODUCT DETAILS
38 in 1 JK-6088A Multifunctional suit screwdriver.
You can use the interchangeable heads for different precision tasks such as Mobile Phone or watch repairs.
This Multi tool Set has 38 different interchangeable heads, a comfortable rubberized handle and a pair of precision tweezers for various purposes.
This Tool Set is light in weight and it is easy to carry wherever you want to go.
High Strength Chrome Alloy is use to manufacture this tool set.
Pack list:
- Head Types 38 in 1 pocket precision screwdriver set.
- Trox screw driver : T3, 4, 5, 6, 7, 8, 9, 10, 15, 20.
- Hex screw driver : H0.9, 1.3, 1.5, 2.0 , 2.5, 3.0, 3.5, 4.0.
- Straight screw driver : 1.0, 1.5, 2.0, 2.5, 3.0, 3.5, 4.0.
- Cross screw driver : 1.0, 1.5, 2.0, 2.5, 3.5.
- Y screw driver : 2.0, 2.5.
- Triangle driver : 2.0, 2.3.
- Star driver : 2.0.
- Circle driver : 1.5.
- Extension rod : 6cm L
Technical details
Dimensions | 160mm x90mm x25mm |
Weight | G.W 225g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8205400000 |
USHSCODE | 8203300000 |
UPC | 841454113041 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page