![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
33mm Arcade Game Push Button - Green
SKU
311050003
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a ubiquitous push button you can find on arcade games. It has vivid color and smooth touch feeling, a great component for game applications.
Features
Big size
Vivid color
Easy to press
Light weight
Specifications
Shell diameter: 33mm
Mounting hole diameter: 27.5mm
Button diameter: 22.5mm
Height: 43mm
Technical details
Dimensions | 44mm x34mm x34mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
33mm Arcade Game Push Button - Green | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review