![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
32mm 8x8 Square Matrix LED Amber - Common Anode
SKU
104990137
low current
low-voltage
low energy
Longevity
IC-compatible
- 10+: $2.03
YOU MAY LIKE THIS
PRODUCT DETAILS
A bright Amber 8x8 LED matrix display.
Specification
Pixel Array: 8X8
Color: Amber
Luminous Intensity: 45mcd
Package Dimension: 32mm×32mm
Reverse Voltage(Max): 5V
Forward Current(Max): 20mA
Peak Forward Current(Max): 150mA
Operating Temperature(Max):-40~+85℃
Storage Temperature(Max): -40~+85℃
Lead Solder Temperature(Max): 260℃ for 3 seconds
Feature
low current
low-voltage
low energy
Longevity
IC-compatible
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 60mm x60mm x17mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113065 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review