![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
320*240 graphic LCD w Touch Screen and HW accel.
SKU
104990011
2D drawing engine
Font drawing engine
- 10+: $76.42
YOU MAY LIKE THIS
PRODUCT DETAILS
It is the most Graphic LCD I have seen around, premium quality 320*240 LCD, with Touch screen and HARDWARE Acceleration!
HARDWARE Acceleration Features:
2D drawing engine
Line draw
Circle draw
Circle draw with solid fill
Box draw
Box draw with solid fill
Font drawing engine
Support 8x8, 8x16 and16x16 font size with color expansion
Supported user-defined CGRAM
Built-in standard 8x8 ASCII font table
Support up to 1Mbytes external Character ROM (e.g. Big-5, GB code)
Command FIFO architecture to support macro-programming
You may now control a 320*240 touch screen with a 8051, and of course Arduino without any extra circuit! 4Mb documents with source code: >>click to download
Technical details
Dimensions | 100mm x80mm x10.5mm |
Weight | G.W 66g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454113096 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review