![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
315Mhz remote relay switch kits - 2 channels
- 10+: $17.55
YOU MAY LIKE THIS
PRODUCT DETAILS
This remote switch allows you to remotely control any 12 Volt DC device. Perfect for controlling any 12V devices such as Lights , Fans, Landscaping Lighting and more. This easy-to-wire kit is perfect for anybody with a basic knowledge of electrical wiring, and can easily be wired to many 12V applications. For PC Modders, the end of result of the Remote Control 12VDC kit are truly impressive and are sure to ooh and ah the crowds. For DIYers, the kit will give some magical effect to your projects.
Basic Specification:
Frequency: 315Mhz.
Modulation: ASK
Working voltage for Receiver: 12VDC
Working voltage for Transmitter: 5~12V
Receiver sensibility: -105dbm
Emission distance: 100m in open ground
Pin Out:
Receiver:
Each Relay owns one group of 3 pins:
A - Normally closed, open when relay activate
B - Common node
C - Normally open, close when relay activate
Transmitter:
10 - CH2, HIGH trigger
11 - NC
12 - CH1, HIGH trigger
13 - NC
Technical details
Dimensions | 80mm x54mm x28mm |
Weight | G.W 72g |
Battery | Exclude |
Part List
315Mhz remote relay switch kits - 2 channels | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 85389030 |
UPC | 841454113133 |
COO | CHINA |
RoHS | 1 |